Product Hierarchy
Product Hierarchy

2158AE - Nurse Call System, SimplexGrinnell™ CAT5E, CMR

CAT5e (200MHz), 4 Pair, U/UTP-Unshielded, Premise Horizontal Cable, 24 AWG Solid Bare Copper Conductors, Polyolefin Insulation, Ripcord, PVC Jacket, CMR rated.

Product Overview

Suitable Applications: Nurse Call System, Category data

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
PE - Polyethylene
Bonded-Pair: No
Color Chart
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride0.190 inYes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
93.8 Ohm/km5.0 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
330 pF/100m15 pF/ft
Delay
Frequency [MHz]Max. DelayMax. Delay Skew
100 MHz537.6 ns/100m45 ns/100m
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted Impedance
1 MHz2.0 dB/100m65.3 dB62.3 dB63.8 dB20 dB100 +/- 15 Ohm100 +/- 15 Ohm
4 MHz4.1 dB/100m56.3 dB53.3 dB51.8 dB23 dB100 +/- 15 Ohm100 +/- 15 Ohm
8 MHz5.8 dB/100m51.8 dB48.8 dB45.7 dB24.5 dB100 +/- 15 Ohm100 +/- 15 Ohm
10 MHz6.5 dB/100m50.3 dB47.3 dB43.8 dB25 dB100 +/- 15 Ohm100 +/- 15 Ohm
16 MHz8.2 dB/100m47.2 dB44.2 dB39.7 dB25 dB100 +/- 15 Ohm100 +/- 15 Ohm
20 MHz9.3 dB/100m45.8 dB42.8 dB37.8 dB25 dB100 +/- 15 Ohm100 +/- 15 Ohm
25 MHz10.4 dB/100m44.3 dB41.3 dB35.8 dB24.3 dB100 +/- 15 Ohm100 +/- 15 Ohm
31.25 MHz11.7 dB/100m42.9 dB39.9 dB33.9 dB23.6 dB100 +/- 15 Ohm100 +/- 15 Ohm
62.5 MHz17.0 dB/100m38.4 dB35.4 dB27.9 dB21.5 dB100 +/- 15 Ohm100 +/- 15 Ohm
100 MHz22.0 dB/100m35.3 dB32.3 dB23.8 dB20.1 dB100 +/- 15 Ohm100 +/- 15 Ohm
155 MHz28.1 dB/100m29.4 dB
200 MHz32.4 dB/100m27.8 dB
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Range: 0°C to +50°C
UL Temp Rating: 75°C
Storage Temp Range: -20°C to +75°C
Operating Temp Range: -20°C to +75°C

Mechanical Characteristics

Bulk Cable Weight: 18 lbs/1000ft
Max. Pull Tension: 25 lbs
Min Bend Radius During Installation: 2.0 in
Min Bend Radius/Minor Axis: 1.0 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
IEC Compliance: 11801 ed 2.2 (2011) Class D
ANSI Compliance: S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e
TIA/EIA Compliance: ANSI/TIA-568-C.2 Category 5e
IEEE Compliance: IEEE 802.bt Type 1, Type 2, Type 3
Third Party Performance Verification: Category 5e

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: No
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1666 Riser
CSA Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 2158PE

Part Number

Variants
Item #ColorPutup TypeLengthUPC
2158AE 0061000Blue, LightReel1,000 ft612825130635

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.60 Revision Date: 03-16-2021
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product