(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Commercial Audio Cable, 2 pair 16 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord, CMP rated.
Suitable Applications: | Nurse Call System |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 19x29 | BC - Bare Copper | 2 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.008 in |
Number |
---|
Black |
Red |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.176 in | 0.015 in |
Nominal Conductor DCR |
---|
3.8 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
36.5 pF/ft |
Nominal Inductance |
---|
0.145 µH/ft |
Max. Recommended Current [A] |
---|
6.25 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 24 lbs/1000ft |
Max. Pull Tension: | 60.8 lbs |
Min Bend Radius/Minor Axis: | 1.75 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 2157AA |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2157PA T32U1000 | Green, Signal | UnReel | 1,000 ft | 612825130611 |
Update and Revision: | Revision Number: 0.48 Revision Date: 06-08-2020 |