Product Hierarchy
Product Hierarchy

2156AE - Nurse Call System, SimplexGrinnell™ 4 Pair 22 AWG, CM

Commercial Audio Cable, 4 Pair, 22 AWG, Bare Copper, PVC Insulation, PVC Jacket with Ripcord

Product Overview

Suitable Applications: Nurse Call System

Physical Characteristics (Overall)

Total Number of Pairs: 4
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.010 in
Color Chart
Number
Red & Black
Green & White/Green Stripe
Yellow & White/Yellow Stripe
Blue & Blue/Green Stripe
Outer Shield Material
Drainwire AWG
24
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.240 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
15.0 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
24.0 pF/ft
Current
Max. Recommended Current [A]
2.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temp Range: -20°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 32 lbs/1000ft
Max. Pull Tension: 40.8 lbs
Min Bend Radius/Minor Axis: 2.4 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 21565PE

Part Number

Variants
Item #ColorPutup TypeLengthUPC
2156AE 0051000Green, DarkReel1,000 ft612825130581

History

Update and Revision: Revision Number: 0.40 Revision Date: 06-08-2020
Date: 2005-04-01
No accessories are available for this product