(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Nurse Call System |
Total Number of Pairs: | 1 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Number |
---|
Red & Black |
Green & White/Green Stripe |
Drainwire AWG |
---|
24 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.206 in |
Nominal Conductor DCR |
---|
15.0 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
24.0 pF/ft |
Max. Recommended Current [A] |
---|
2.2 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 18 lbs/1000ft |
Max. Pull Tension: | 20.0 lbs |
Min Bend Radius/Minor Axis: | 2.1 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Indoor: | Yes |
UL Flammability: | UL1685 Vertical Tray |
Plenum (Y/N): | No |
Plenum Number: | 2155PE |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2155AE 0061000 | Blue, Light | Reel | 1,000 ft | 612825130536 |
2155AE 0021000 | Red | Reel | 1,000 ft | 612825130529 |
2155AE 0091000 | White | Reel | 1,000 ft | 612825130543 |
Update and Revision: | Revision Number: 0.40 Revision Date: 06-08-2020 |