Product Hierarchy
Product Hierarchy

21555 - TC-CIC 600V, 7+G C #12 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR

CSA Tray TC-CIC 600V, 7+G Conductor 12AWG (7x20) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor127x20BC - Bare Copper7
Ground147x22BC - Bare Copper1
Conductor Count: 7
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.150 in
XLP, XLPO, XLPE (Thermoset)0.132 in
Color Chart
NumberColor
1Black and Numbered 1
2Black and Numbered 2
3Black and Numbered 3
4Black and Numbered 4
5Black and Numbered 5
6Black and Numbered 6
7Black and Numbered 7
8Green Ground
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.643 in0.073 in

Electrical Characteristics

Voltage
Non-UL DescriptionNon-UL Voltage RatingVoltage Rating [V]
CSA TC/CIC600600 V RMS

Temperature Range

Installation Temp Range: -25°C TO +90°C
Operating Temp Range: -40°C To +90°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 319 lbs/1000ft
Max Recommended Pulling Tension: 393 lbs
Min Bend Radius/Minor Axis: 6.43 in

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup Type
21555 0105000Reel

History

Update and Revision: Revision Number: 0.21 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product