Product Hierarchy
Product Hierarchy

21553 - TC-CIC 600V, 5+G C #12 AWG BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC-CIC 600V, 5 Conductor 12AWG (7x20) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)5127x20BC - Bare Copper
1
Insulation
Material
XLP, XLPO, XLPE (Thermoset)
Outer Jacket
Material
PVC - Polyvinyl Chloride

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
AWM Compliance: C22.2#230 Type TC, C22.2#239 Type CIC
CEC / C(UL) Compliance: TC, CIC
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.44 Revision Date: 02-18-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product