(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)CSA Tray TC-CIC 600V, 4+G Conductor 12AWG (7x20) Bare Copper, XLPE Insulation, Overall Beldfoil® Shield, Black PVC Outer Jacket
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 7x20 | BC - Bare Copper | 4 |
14 | BC - Bare Copper | 1 |
Conductor Count: | 4 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.150 in |
XLP, XLPO, XLPE (Thermoset) | 0.132 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | White |
5 | Green Ground |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 14 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.526 in | 0.057 in |
Non-UL Description | Non-UL Voltage Rating | Voltage Rating [V] |
---|---|---|
CSA TC/CIC | 600 | 600 V RMS |
Installation Temp Range: | -25°C TO +90°C |
Operating Temp Range: | -40°C To +90°C |
UV Resistance: | Yes |
Bulk Cable Weight: | 196 lbs/1000ft |
Max. Pull Tension: | 240 lbs |
Min Bend Radius/Minor Axis: | 5.26 in |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.25 Revision Date: 09-30-2020 |