Product Hierarchy
Product Hierarchy

21552 - TC-CIC 600V, 4+G C #12 AWG BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




Four 12 AWG stranded (7x20) bare copper conductors plus ground wire, cross-linked polyethylene insulation, PVC jacket.

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)412 AWG7x20BC - Bare Copper
Ground112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.150 in (3.81 mm)Black, Red, Blue, White
GroundNo Insulation
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.057 in (1.4 mm)0.491 in (12.5 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.69 Ohm/1000ft24 Amps per Conductor at 30ºC
1.69 Ohm/1000ft (5.54 Ohm/km)30 Amps per Conductor at 30ºC
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
OperatingInstallation
Wet/Dry: -40°C to 90°C-25°C To +90
Bend Radius
Stationary Min.Installation Min.
3.93 in (99.8 mm)3.93 in (99.8 mm)
Max. Pull Tension: 434 lbs (197 kg)
Bulk Cable Weight: 170 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2#230 Type TC, C22.2#239 Type CIC
CEC / C(UL) Compliance: CIC, TC
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.145 Revision Date: 02-18-2026
CSA Tray Cables
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product