Product Hierarchy
Product Hierarchy

2154AE - Nurse Call System, SimplexGrinnell™ 3 Pair 20 AWG, CM

Commercial Audio Cable, 3 Pair, 20 AWG, Solid Bare Copper, PVC Insulation, Beldfoil® Shield, PVC Jacket with Ripcord, CM rated.

Product Overview

Suitable Applications: Nurse Call System

Physical Characteristics (Overall)

Total Number of Pairs: 3
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.010 in
Color Chart
Number
Red & Red
Black & Black
Blue & Yellow
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper24
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.245 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
10.3 Ohm/1000ft10.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
34.0 pF/ft61.2 pF/ft
Current
Max. Recommended Current [A]
2.6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temp Range: -20°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 35 lbs/1000ft
Max. Pull Tension: 48.0 lbs
Min. Bend Radius/Minor Axis: 2.5 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 2152PE

Part Number

Variants
Item #ColorPut-Up TypeLengthUPC
2154AE 0081000GrayReel1,000 ft612825130505

History

Update and Revision: Revision Number: 0.52 Revision Date: 07-12-2021
Date: 2005-04-01
No accessories are available for this product