Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Commercial Audio Cable, 1 Pair, 22 AWG, Bare Copper, Flamarrest® PVC Insulation, Beldfoil® Shield, Flamarrest® PVC Jacket with Ripcord, CMP rated.
| Suitable Applications: | Nurse Call System |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.046 in mm | Yellow and Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.126 in |
| Overall Cable Diameter (Nominal): | 0.126 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 18.2 Ohm/1000ft | 44.0 pF/ft (144 pF/m) | 82.0 pF/ft (269 pF/m) | 2.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 17.4 Ohm/1000ft (57.1 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.89 in (48.0 mm) | 1.89 in |
| Max. Pull Tension: | 21.1 lbs (9.57 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 760, FPLP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 2153AE |
| Update and Revision: | Revision Number: 0.66 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2153PE 0091000 | White | Reel | 1,000 ft | 612825130499 |