(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Nurse Call System |
Total Number of Pairs: | 2 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.010 in |
Number |
---|
Red & Red |
Black & Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Nominal Diameter |
---|
0.221 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
10.3 Ohm/1000ft | 10.5 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
34.0 pF/ft | 61.2 pF/ft |
Max. Recommended Current [A] |
---|
2.6 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -0°C To +75°C |
Bulk Cable Weight: | 26 lbs/1000ft |
Max. Pull Tension: | 32.8 lbs |
Min Bend Radius/Minor Axis: | 2.3 in |
NEC/(UL) Compliance: | CMP, FPLP |
CEC/C(UL) Compliance: | CMP |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Indoor: | Yes |
UL Flammability: | UL910 Steiner Tunnel |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 2152AE |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2152PE 0021000 | Red | Reel | 1,000 ft | 612825130468 |
Update and Revision: | Revision Number: 0.46 Revision Date: 08-25-2020 |