(10)Suitable Applications: | Nurse Call System |
Total Number of Pairs: | 2 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Number |
---|
Red & Red |
Black & Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.231 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
10.3 Ohm/1000ft | 10.5 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
34.0 pF/ft | 61.2 pF/ft |
Max. Recommended Current [A] |
---|
2.6 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 26 lbs/1000ft |
Max. Pull Tension: | 32.8 lbs |
Min Bend Radius/Minor Axis: | 2.3 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Indoor: | Yes |
UL Flammability: | UL1685 Vertical Tray |
Plenum (Y/N): | No |
Plenum Number: | 2152PE |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2152AE 0021000 | Red | Reel | 1,000 ft | 612825130451 |
Update and Revision: | Revision Number: 0.48 Revision Date: 08-25-2020 |