(10)Series 11, 14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II + aluminum braid shield (60% coverage), CATV or CM rated PVC jacket, aluminum interlocked armor.
Suitable Applications: | CATV, broadband |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
14 | Solid | BCCS - Bare Copper Covered Steel | 0.064 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.28 in |
Table Notes: | Gas Injected |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.393 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
Braid | 2 | Aluminum | 60% |
Table Notes: | Tape is bonded to dielectric |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.603 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
11 Ohm/1000ft | 4.1 Ohm/1000ft | 4.1 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-1000 MHz | 20 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. SRL (Structural Return Loss) |
---|---|---|
5 MHz | 0.38 dB/100ft | 20 dB |
55 MHz | 0.97 dB/100ft | |
211 MHz | 1.90 dB/100ft | |
250 MHz | 2.05 dB/100ft | |
270 MHz | 2.13 dB/100ft | |
300 MHz | 2.25 dB/100ft | |
330 MHz | 2.35 dB/100ft | |
350 MHz | 2.42 dB/100ft | |
400 MHz | 2.60 dB/100ft | |
450 MHz | 2.75 dB/100ft | |
500 MHz | 2.90 dB/100ft | |
550 MHz | 3.04 dB/100ft | |
600 MHz | 3.18 dB/100ft | |
750 MHz | 3.65 dB/100ft | |
870 MHz | 4.06 dB/100ft | |
1000 MHz | 4.35 dB/100ft |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 300 V RMS |
Non-UL Temp Rating: | 80°C |
Operating Temp Range: | -40°C To +80°C |
Bulk Cable Weight: | 126 lbs/1000ft |
Max. Pull Tension: | 260 lbs |
Min Bend Radius (Overall): | 7.25 in |
Min Bend Radius (Each Coax): | 4 in |
NEC/(UL) Compliance: | CATV, CM |
CEC/C(UL) Compliance: | CM |
RG Type: | 11/U Type |
Series Type: | 11 |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | UL1685 UL Loading |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
21523A 0001000 | None | Reel | 1,000 ft | 612825130475 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.229 Revision Date: 09-30-2020 |