Product Hierarchy
Product Hierarchy

2150A - CAT6A 4 Pair OSP

Category 6A, 4 Pair, OSP, Copper Cable

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
23SolidBC - Bare Copper
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
Polyolefin
Bonded-Pair: N/A
Outer Shield Material
Material
Aluminum
Outer Jacket Material
Material
PE - Polyethylene

Construction and Dimensions

Armor
Type of Armor
Corrugated

Electrical Characteristics

Delay
Frequency [MHz]Max. Delay
100 MHz537.6 ns/100m

Standards

NEC/(UL) Specification: N/A
Data Category: Category 6A

Applicable Environmental and Other Programs

Environmental Space: Outdoor
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS

Part Number

Variants
Item #ColorPutup TypeLength
2150A 0101000BlackReel1,000 ft
Patent: https://www.belden.com/resources/patents

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.81 Revision Date: 04-08-2020
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product