Product Hierarchy
Product Hierarchy

21506 - TC-CIC 600V, 8+G C #14 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC-CIC 600V, 8+G Conductor 14AWG (7x22) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Application

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)814 AWG7x22BC - Bare Copper
Ground114 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.132 in (3.35 mm)Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8
GroundXLP, XLPO, XLPE (Thermoset)0.132 in (3.35 mm)Green
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.073 in (1.9 mm)0.622 in (15.8 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.52 Ohm/1000ft (8.27 Ohm/km)20 Amps per Conductor at 30ºC
Ground Wire2.68 Ohm/1000ft (8.79 Ohm/km)25 Amps per Conductor at 30ºC
Voltage
Voltage Rating
600 V (CSA TC)

Mechanical Characteristics

Temperature
OperatingInstallation
Wet/Dry: -40°C to 90°C-25°C TO +90°C
Bend Radius
Stationary Min.Installation Min.
4.98 in (126 mm)3.78 in (96.0 mm)
Max. Pull Tension: 315 lbs (143 kg)
Bulk Cable Weight: 245 lbs/1000ft (365 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2#230 Type TC, C22.2#239 Type CIC
CEC / C(UL) Compliance: TC, CIC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.65 Revision Date: 05-14-2026

Part Numbers

Variants
Item #Putup Type
21506 0105000Reel
Date: 2005-04-01
No accessories are available for this product