(10)CSA Tray TC-CIC 600V, 4+G Conductor 14AWG (7x22) Bare Copper, XLPE Insulation, Overall Beldfoil® Shield, Black PVC Outer Jacket
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
14 | 7x22 | BC - Bare Copper | 4 |
14 | BC - Bare Copper | 1 |
Conductor Count: | 4 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.132 in |
XLP, XLPO, XLPE (Thermoset) | 0.132 in |
Number | Color |
---|---|
1 | Black |
2 | White |
3 | Red |
4 | Blue |
5 | Green Ground |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.474 in | 0.057 in |
Non-UL Description | Non-UL Voltage Rating | Voltage Rating [V] |
---|---|---|
CSA TC/CIC | 600 | 600 V RMS |
Installation Temp Range: | -25°C TO +90°C |
Operating Temp Range: | -40°C To +90°C |
UV Resistance: | Yes |
Bulk Cable Weight: | 150 lbs/1000ft |
Max. Pull Tension: | 161 lbs |
Min Bend Radius/Minor Axis: | 4.74 in |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
21502S 0602500 | Reel |
Update and Revision: | Revision Number: 0.25 Revision Date: 09-30-2020 |