Product Hierarchy
Product Hierarchy

21468 - TC- RW90 1000V, 2+G C #1/0 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC- RW90 1000V, 2+G Conductor 1/0 AWG (19x12) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)21/019x12.5BC - Bare Copper
Ground Wire6 AWG7x14BC - Bare Copper
Insulation
ElementMaterialColor Code
XLP, XLPO, XLPE (Thermoset)Black, White
Ground WireXLP, XLPO, XLPE (Thermoset)Green
Outer Shield
Material
No Shield
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 1.259 In

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Conductor(s)0.10 Ohms/1000ft
Ground Wire
Voltage
UL Voltage RatingVoltage Rating
1000 V1000 V (CSA TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -25°C to 90°C
Bulk Cable Weight: 723 lbs/1000ft (1080 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2 #230 Type TC
CEC / C(UL) Compliance: 1000V Type RW90 TC, CSA TC
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.39 Revision Date: 02-18-2026
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product