Product Hierarchy
Product Hierarchy

21466 - TC- RW90 1000V, 3+G C #1 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC- RW90 1000V, 3+G Conductor 1 AWG (19x14) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)31 AWG19x14BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.080 in (2.0 mm)0.487 in (12.4 mm)Black, Red, Blue
Ground WireXLP, XLPO, XLPE (Thermoset)Green
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.0950 in (2.41 mm)1.259 inYes
Overall Cable Diameter (Nominal): 1.259 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.13 Ohms/1000 ft145 Amps per Conductor at 30ºC
Ground Wire0.42 Ohm/1000ft (1.4 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
1000 V1000 V (CSA TC)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C Dry, 90°C WetWet/Dry: -25°C to 90°C-25°C To +90
Bend Radius
Stationary Min.Installation Min.
2.404 in (61.06 mm)6.295 in
Max. Pull Tension: 3508.3 lbs (1591.3 kg)
Bulk Cable Weight: 1294 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2 #230 Type TC
CEC / C(UL) Compliance: 1000V Type RW90 TC, CSA TC
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.45 Revision Date: 02-18-2026
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product