Product Hierarchy
Product Hierarchy

21461 - TC- RW90 1000V, 4+G C #3 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC- RW90 1000V, 4+G Conductor 3AWG (7x11) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)437x11.5BC - Bare Copper
Ground Wire67x14BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)Black, Red, Blue, White
Ground WireXLP, XLPO, XLPE (Thermoset)Green
Outer Shield
Material
No Shield
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 1.10 In

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.20 Ohms/1000 FT112 Amps per Conductor at 30ºC
Ground Wire
Voltage
UL Voltage RatingVoltage Rating
1000 V1000 V (CSA TC)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C Dry, 90°C WetWet/Dry: -25°C to 90°C-25°C To +90
Bend Radius
Installation Min.
9.5 In
Bulk Cable Weight: 1072 lbs/1000ft (1595 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2 #230 Type TC
CEC / C(UL) Compliance: 1000V Type RW90 TC, CSA TC
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.7 Revision Date: 03-05-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product