Product Hierarchy
Product Hierarchy

2145A - CAT6 4 Pair Corrugated Steel Tape, OSP

Category 6, 4 Pair, Corrugated Steel Tape Armor, OSP, Copper Cable

Product Overview

Environmental Space: Outdoor

Physical Characteristics (Overall)

Conductor
StrandingMaterial
SolidBC - Bare Copper
Conductor Count: 8
Total Number of Pairs: 4
Conductor Size: 23 AWG
Insulation
Material
PO - Polyolefin
Outer Shield Material
Material
Corrugated Steel
Outer Jacket Material
Material
LLDPE - Linear Low Density Polyethylene

Construction and Dimensions

Armor
Type of Armor
Corrugated

Electrical Characteristics

Shielding: U/UTP - Unshielded
Delay
Frequency [MHz]Max. Delay
100 MHz537.6 ns/100m

Standards

NEC/(UL) Specification: N/A
Data Category: Category 6

Applicable Environmental and Other Programs

EU Directive 2003/11/EC (BFR): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
CA Prop 65 (CJ for Wire & Cable): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS

Part Number

Variants
Item #Color
2145A 0101000Black
Patent: https://www.belden.com/resources/patents
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf