Product Hierarchy
Product Hierarchy

21457 - TC- RW90 1000V, 3+G C #4 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC- RW90 1000V, 3+G Conductor 4 AWG (7x12) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)34 AWG7x12BC - Bare Copper
Ground18 AWG7x16BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.060 in (1.5 mm)0.347 in (8.81 mm)Black, Red, Blue
Ground WireXLP, XLPO, XLPE (Thermoset)0.347 in (8.81 mm)Green
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
PP - Polypropylene TapePVC - Polyvinyl Chloride0.095 in (2.4 mm)0.999 in (25.4 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.264 Ohm/1000ft95 Amps per Conductor at 30ºC
Ground Wire0.264 Ohm/1000ft (0.866 Ohm/km)95 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating
1000 V1000 V

Mechanical Characteristics

Temperature
OperatingInstallation
Wet/Dry: -25°C to 90°C-25°C To +90
Bend Radius
Stationary Min.Installation Min.
7.99 in (203 mm)7.99 in (203 mm)
Max. Pull Tension: 2212 lbs (1003 kg)
Bulk Cable Weight: 693 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2 #230 Type TC
CEC / C(UL) Compliance: 1000V Type RW90 TC, CSA TC
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.153 Revision Date: 02-18-2026
CSA Tray Cables
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product