Category 6 Premise Horizontal Cable (350MHz), Indoor/Outdoor OSP/CM-LS, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Gel-filled, Haloarrest® UV Resistant Flame Retardant LSZH Jacket
| Suitable Applications: | OSP-Outdoor, Indoor/Outdoor, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Noisy Environments, Not Suitable for Marine Application |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Waterblocking: | Gel Filled |
| Separator | Material | Material Trade Name | Nom. Diameter |
|---|---|---|---|
| Center Member (Patented X-Spline®) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.275 in (6.99 mm) |
| Overall Cable Diameter (Nominal): | 0.275 in (6.99 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 160 pF/100m |
| Frequency | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 100 MHz | 45 ns/100m | 65% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 74.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20.0 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
| 4 | 3.8 | 65.3 | 63.3 | 59.5 | 55.7 | 52.7 | 23.0 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
| 8 | 5.3 | 60.8 | 58.8 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
| 10 | 6.0 | 59.3 | 57.3 | 51.4 | 47.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
| 16 | 7.6 | 56.3 | 54.3 | 46.7 | 43.7 | 40.7 | 25.0 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
| 20 | 8.5 | 54.8 | 52.8 | 44.3 | 41.7 | 38.7 | 25.0 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
| 25 | 9.5 | 53.3 | 51.3 | 41.8 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
| 31.25 | 10.7 | 51.9 | 49.9 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 | 35.1 | 5.1 |
| 62.5 | 15.4 | 47.4 | 45.4 | 30.0 | 31.8 | 28.8 | 21.5 | 100 ± 15 | 100 ± 15 | 32.0 | |
| 100 | 19.8 | 44.3 | 42.3 | 22.5 | 27.8 | 24.8 | 20.1 | 100 ± 15 | 100 ± 15 | 30.0 | |
| 155 | 25.2 | 41.5 | 39.5 | 14.3 | 23.9 | 20.9 | 18.8 | 100 ± 22 | 100 ± 15 | 28.1 | |
| 200 | 29.0 | 39.8 | 37.8 | 8.8 | 21.7 | 18.7 | 18.0 | 100 ± 22 | 100 ± 15 | 27.0 | |
| 250 | 32.8 | 38.3 | 36.3 | 3.5 | 19.8 | 16.8 | 17.3 | 100 ± 32 | 100 ± 15 | 26.0 |
| UL Voltage Rating |
|---|
| 300 V (CM-LS) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
| Stationary Min. |
|---|
| 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 39 lbs/1000ft (58 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Aerial - When supported by messenger wire |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading-Limited Smoke), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM-LS |
| CEC / C(UL) Compliance: | CMG-ST1 |
| ICEA Compliance: | S-116-732, S-56-434, S-99-689, S-100-685 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in Buildings in Wet Locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Sunlight Resistant (Black Jacket Only). |
| Update and Revision: | Revision Number: 0.597 Revision Date: 09-24-2025 |
| Item # | Color | UPC |
|---|---|---|
| 2143A 0101000 | Black | 612825130437 |
| 2143A 0051001 | Green, Dark |