Category 6A Premise Horizontal Cable (625 MHz), Indoor/Outdoor, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR/CMX Outdoor, UV Resistant PVC Jacket
| Suitable Applications: | Indoor/Outdoor, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Enivronments, HDBaseT |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented EquiSpline®) | PVC - Polyvinyl Chloride | 0.300 in (7.62 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.300 in (7.62 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 65% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 75.3 | 73.2 | 79.8 | 20.0 | 100 ± 15 | 105 ± 10 | 75.0 | 77.0 | 40.0 | 43.0 |
| 4 | 3.8 dB/100m | 66.3 | 62.5 | 67.8 | 23.0 | 100 ± 15 | 100 ± 15 | 75.0 | 76.2 | 40.0 | 41.0 |
| 8 | 5.3 dB/100m | 61.8 | 56.5 | 61.7 | 24.5 | 100 ± 15 | 100 ± 15 | 75.0 | 70.1 | 40.0 | 24.9 |
| 10 | 5.9 dB/100m | 60.3 | 54.4 | 59.8 | 25.0 | 100 ± 15 | 100 ± 15 | 75.0 | 68.2 | 40.0 | 23.0 |
| 16 | 7.4 dB/100m | 57.2 | 49.8 | 55.7 | 25.0 | 100 ± 15 | 100 ± 15 | 75.0 | 64.1 | 38.0 | 18.9 |
| 20 | 8.3 dB/100m | 55.8 | 47.4 | 53.8 | 25.0 | 100 ± 15 | 100 ± 15 | 75.0 | 62.2 | 37.0 | 17.0 |
| 25 | 9.3 dB/100m | 54.3 | 45.0 | 51.8 | 24.3 | 100 ± 15 | 100 ± 15 | 75.0 | 60.2 | 36.0 | 15.0 |
| 31.25 | 10.4 dB/100m | 52.9 | 42.5 | 49.9 | 23.6 | 100 ± 15 | 100 ± 10 | 75.0 | 58.3 | 35.1 | 13.1 |
| 62.5 | 14.8 dB/100m | 48.4 | 33.6 | 43.9 | 21.5 | 100 ± 15 | 100 ± 10 | 73.6 | 52.3 | 32.0 | |
| 100 | 18.9 dB/100m | 45.3 | 26.4 | 39.8 | 20.1 | 100 ± 15 | 100 ± 10 | 70.5 | 48.2 | 30.0 | |
| 200 | 27.0 dB/100m | 40.8 | 13.8 | 33.8 | 18.9 | 100 ± 22 | 100 ± 10 | 66.0 | 42.2 | 27.0 | |
| 250 | 30.4 dB/100m | 39.3 | 9.0 | 31.8 | 17.3 | 100 ± 32 | 100 ± 10 | 64.5 | 40.2 | 26.0 | |
| 300 | 33.5 dB/100m | 38.1 | 4.6 | 30.3 | 16.8 | 100 ± 32 | 100 ± 10 | 63.3 | 38.7 | 25.2 | |
| 350 | 36.3 dB/100m | 37.1 | 0.8 | 28.9 | 16.3 | 100 ± 32 | 100 ± 10 | 62.3 | 37.3 | 24.6 | |
| 400 | 39.0 dB/100m | 36.3 | 27.8 | 15.9 | 100 ± 32 | 100 ± 10 | 61.5 | 36.2 | 24.0 | ||
| 450 | 41.5 dB/100m | 35.5 | 26.7 | 15.5 | 100 ± 32 | 100 ± 10 | 60.7 | 35.1 | 23.5 | ||
| 500 | 43.9 dB/100m | 34.8 | 25.8 | 15.2 | 100 ± 32 | 100 ± 10 | 60.0 | 34.2 | 23.0 | ||
| 550 | 46.2 dB/100m | 33.2 | 25.0 | 14.9 | 100 ± 32 | 100 ± 10 | 59.4 | 33.4 | |||
| 600 | 48.4 dB/100m | 32.6 | 24.2 | 14.7 | 100 ± 32 | 100 ± 10 | 58.8 | 32.6 | |||
| 625 | 49.5 dB/100m | 32.4 | 23.9 | 14.5 | 100 ± 32 | 100 ± 10 | 58.6 | 32.3 | |||
| 750 | 54.7 dB/100m | 32.2 | 22.3 | 14.0 | 100 ± 32 | 100 ± 10 | 57.4 | 30.7 | |||
| 860 | 58.9 dB/100m | 31.3 | 21.1 | 13.6 | 100 ± 32 | 100 ± 10 | 56.5 | 29.5 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CMX-Outdoor) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 3.0 in (76 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test |
| NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor |
| CEC / C(UL) Compliance: | CMX-Outdoor |
| ICEA Compliance: | S-116-732, S-56-434, S-99-689, S-100-685 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 10GX53F / 10GX63F |
| Non-Plenum Number: | 10GX52F / 10GX62F |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625MHz for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.330 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 2142A 0101000 | Black | 612825401056 |