Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Category 5e Premise Backbone Cable (100MHz), Indoor/Outdoor OSP/CM-LS, 25 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Gel-Filled, Corrugated Aluminum Tape Armor, UV Resistant Flame Retardant Haloarrest® LSZH Outer Jacket
Life Cycle Status: Discontinued
| Suitable Applications: | OSP-Outdoor, Indoor/Outdoor, Premise Backbone Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2022-08-08 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 25 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | Western Electric |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PE - Polyethylene | 0.51 in (13 mm) | Yes |
| Armor Type & Material | Armor Thickness |
|---|---|
| CAT - Corrugated Aluminum Tape | .008 in (0.20 mm) |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.730 in (18.5 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.730 in (18.5 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. PSNEXT [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
|---|---|---|---|---|
| 1 | 2.0 | 62.3 | 20.0 | 100 ± 15% |
| 4 | 4.1 | 53.3 | 23.0 | 100 ± 15% |
| 8 | 5.8 | 48.8 | 24.5 | 100 ± 15% |
| 10 | 6.5 | 47.3 | 25.0 | 100 ± 15% |
| 16 | 8.2 | 44.3 | 25.0 | 100 ± 15% |
| 20 | 9.3 | 42.8 | 25.0 | 100 ± 15% |
| 25 | 10.4 | 41.3 | 24.3 | 100 ± 15% |
| 31.25 | 11.7 | 39.9 | 23.6 | 100 ± 15% |
| 62.5 | 17.0 | 35.4 | 21.5 | 100 ± 15% |
| 100 | 22.0 | 32.3 | 20.1 | 100 ± 15% |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.5 in (190 mm) | 14.75 in (374.7 mm) |
| Max. Pull Tension: | 150 lbs (68 kg) |
| Bulk Cable Weight: | 240 lbs/1000ft (360 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading-Limited Smoke) |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM. |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings. Fully Water Blocked. Suitable for use in Buildings in Wet Locations. Suitable for Direct Burial applications though not UL rated. |
| Update and Revision: | Revision Number: 0.526 Revision Date: 07-30-2026 |
| Item # | Color | UPC |
|---|---|---|
| 2139A 0101000 | Black | 612825377870 |