Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
CAT5e (100MHz), 4-Pair, F/UTP-Foil shielded, Riser-CMR-CMX Outdoor, Premise Horizontal Cable, 24 AWG solid bare copper conductors, polyolefin insulation, overall Beldfoil® shield,PVC jacket, RJ-45 compatible
| Suitable Applications: | OSP-Outdoor, Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments, 100MHz Category 5e |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.265 in | No |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 65.3 | 62.3 | 63.3 | 60.3 | 63.8 | 60.8 | 20.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 4 | 4.1 | 56.3 | 53.3 | 52.2 | 49.2 | 51.8 | 48.8 | 23.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 8 | 5.8 | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 10 | 6.5 | 50.3 | 47.3 | 43.8 | 40.8 | 43.8 | 40.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 16 | 8.2 | 47.2 | 44.2 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 20 | 9.3 | 45.8 | 42.8 | 36.5 | 33.5 | 37.8 | 34.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 25 | 10.4 | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 31.25 | 11.7 | 42.9 | 39.9 | 31.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 62.5 | 17.0 | 38.4 | 35.4 | 21.4 | 18.4 | 27.9 | 24.9 | 21.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 100 | 22.0 | 35.3 | 32.3 | 13.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 155 | 28.1 | 32.4 | 29.4 | 4.4 | 1.4 | 20.0 | 17.0 | 18.8 | ||
| 200 | 32.4 | 30.8 | 27.8 | -1.6 | -4.6 | 17.8 | 14.8 | 18.0 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft (46 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2 |
| NEC / UL Compliance: | CMG, CMR, CMX-Outdoor |
| CEC / C(UL) Compliance: | CMR-CMX OUTDOOR OR CMG |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 1533P |
| Non-Plenum Number: | 1533R |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Shield is Bonded to Jacket Inner Wall for Electrical Stability. |
| Update and Revision: | Revision Number: 0.465 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 2138A 0101000 | Black | 612825377320 |