(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
CAT5e (200MHz), 4-Pair, U/UTP-Unshielded, CM-LS Rated, Premise Horizontal OSP Cable, 24 AWG Solid Bare Copper Conductors, Polyolefin Insulation, Gel-filled, UV Resistant Flame Retardant Polyolefin Jacket
Life Cycle Status: Discontinued
| Suitable Applications: | OSP-Outdoor, CM-LS, Low Smoke, Indoor/Outdoor, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2024-07-08 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.251 in | No |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 65.3 | 62.3 | 63.3 | 60.3 | 63.8 | 60.8 | 20.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 4 | 4.1 | 56.3 | 53.3 | 52.2 | 49.2 | 51.8 | 48.8 | 23.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 8 | 5.8 | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 10 | 6.5 | 50.3 | 47.3 | 43.8 | 40.8 | 43.8 | 40.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 16 | 8.2 | 47.2 | 44.2 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 20 | 9.3 | 45.8 | 42.8 | 36.5 | 33.5 | 37.8 | 34.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 25 | 10.4 | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 31.25 | 11.7 | 42.9 | 39.9 | 31.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 62.5 | 17.0 | 38.4 | 35.4 | 21.4 | 18.4 | 27.9 | 24.9 | 21.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 100 | 22.0 | 35.3 | 32.3 | 13.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 155 | 28.1 | 32.4 | 29.4 | 4.4 | 1.4 | 20.0 | 17.0 | 18.8 | ||
| 200 | 32.4 | 30.8 | 27.8 | 17.8 | 14.8 | 18.0 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Aerial - When supported by messenger wire |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading-Limited Smoke) |
| NEC / UL Compliance: | CM-LS |
| CEC / C(UL) Compliance: | CM-LS |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 5e |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values over 100 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in Buildings in Wet Locations. Not recommended for Direct Burial applications without additional crush and impact protection. Sunlight Resistant (Black Jacket Only). |
| Update and Revision: | Revision Number: 0.460 Revision Date: 07-30-2026 |
| Item # | Color | UPC |
|---|---|---|
| 2137A 0101000 | Black | 612825321255 |