CSA Tray TC- RW90 1000V, 3+G Conductor 12AWG (7x20) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR
| Suitable Applications: | CEC Power and Control Applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 7x20 | BC - Bare Copper |
| Ground Wire | 1 | 14 AWG | 7x22 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.0450 in (1.14 mm) | 0.180 in (4.57 mm) | Black, Red, Blue |
| Ground Wire | XLP, XLPO, XLPE (Thermoset) | 0.0450 in (1.14 mm) | 0.163 in (4.14 mm) | Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Polypropylene Foam | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.057 in (1.4 mm) | 0.517 in (13.1 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.538 in (13.7 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 1.6 ohms/1000 FT | 30 Amps per Conductor at 30ºC |
| Ground Wire | 2.68 Ohm/1000ft (8.79 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (CSA TC) |
| Operating | Installation |
|---|---|
| Wet/Dry: -40°C to 90°C | -25°C To +90 |
| Stationary Min. | Installation Min. |
|---|---|
| 6.45 in (164 mm) | 6.45 in (164 mm) |
| Max. Pull Tension: | 315 lbs (143 kg) |
| Bulk Cable Weight: | 161 lbs/1000ft (240 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| CEC / C(UL) Compliance: | 1000V Type RW90 TC, TC, C22.2 #230, #38, #0.3 Clause 4.3, LL7874, RW90 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.63 Revision Date: 03-31-2026 |
| Item # | Putup Type |
|---|---|
| 21351 0102500 | Reel |
| 21351 0105000 | Reel |