Fieldbus, 12 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 12 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in (0.97 mm) | Blue, Orange and Numbered |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC | Individually Shielded |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 0.085 in (2.2 mm) | 1.186 in (30.12 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.186 in (30.12 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 4.2 Ohm/1000ft (14 Ohm/km) | 22 pF/ft (72 pF/m) | 1.2 pF/ft | 100 Ohm | 0.22 µH/ft (0.72 µH/m) | 64% | 7.2 Amps per Conductor |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|
| 0.039 | 0.065 |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 600 V (CSA CIC Type TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Wet/Dry | -40°C to 90°C |
| Temperature Table Notes: | -40C |
| Max. Pull Tension: | 1161 lbs (526.6 kg) |
| Bulk Cable Weight: | 666 lbs/1000ft (991 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray, IEC 60332-3-24 |
| NEC / UL Compliance: | Article 336, TC-ER |
| AWM Compliance: | AWM I A/B II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ISO/IEC Compliance: | IEC 61158-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA/SP-50 Type A |
| Update and Revision: | Revision Number: 0.317 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2131A 0061000 | Blue, Light | Reel | 1,000 ft | 612825130246 |
| 2131A 0065000 | Blue, Light | Reel | 5,000 ft | 612825130253 |
| 2131A 0031000 | Orange | Reel | 1,000 ft | 612825130222 |
| 2131A 0035000 | Orange | Reel | 5,000 ft | 612825130239 |