Product Hierarchy
Product Hierarchy

2130A - Fieldbus, 8 Pr #16 Str TC, XLPE Ins, IS/OS, TPE Jkt, 600V TC-ER




Fieldbus, 8 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC-ER

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)816 AWG7x24TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.038 in (0.97 mm)Blue, Orange and Numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TCIndividually Shielded
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.085 in (2.2 mm)0.982 in (24.9 mm)Yes
Overall Cable Diameter (Nominal): 0.982 in (24.9 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
4.2 Ohm/1000ft (14 Ohm/km)22 pF/ft (72 pF/m)1.2 pF/ft100 Ohm0.22 µH/ft (0.72 µH/m)64%10.1 Amps per Conductor
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation) [dB/100ft]
0.065
Voltage
UL Voltage Rating
600 V (TC-ER), 600 V (CSA CIC Type TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Wet/Dry-40°C to 90°C
Temperature Table Notes: -40C
Max. Pull Tension: 786 lbs (357 kg)
Bulk Cable Weight: 478 lbs/1000ft (711 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Flammability / Reaction to Fire: UL1581 Vertical Tray, IEC 60332-3-24
NEC / UL Compliance: Article 336, TC-ER
AWM Compliance: AWM I A/B II A/B
CEC / C(UL) Compliance: CIC, TC.
ISO/IEC Compliance: IEC 61158-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA/SP-50 Type A

History

Update and Revision: Revision Number: 0.461 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
2130A 0061000Blue, LightReel1,000 ft612825130178
2130A 0065000Blue, LightReel5,000 ft612825130185
2130A 0031000OrangeReel1,000 ft612825130154
2130A 0035000OrangeReel5,000 ft612825130161
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product