Product Hierarchy
Product Hierarchy

2129Z - Fieldbus, 5 Pr #16 Str TC, XLPO Ins, IS/OS, LSZH-TS Jkt, 600V TC




Fieldbus, 5 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH-TS Outer Jacket, 600V TC

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
SizeStrandingMaterial
167x24TC - Tinned Copper
Insulation
Material
XLPE - Cross-Linked Polyethylene (Thermoset)
Inner Shield
Element
Data Pair(s)
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)

Standards and Compliance

CEC / C(UL) Compliance: .

History

Update and Revision: Revision Number: 0.210 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPC
2129Z 0105000Black612825130130
Cabling Solutions for Industrial Applications
MarineTuff Certified Instrumentation, Control and VFD Cables
MarineTuff Offshore and Marine Cable Solutions
No accessories are available for this product