Fieldbus, 2 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Size | Stranding | Material |
|---|---|---|
| 16 | 7x24 | TC - Tinned Copper |
| Material |
|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) |
| Element |
|---|
| Data Pair(s) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Update and Revision: | Revision Number: 0.144 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 2128T 0105000 | Black | 612825130062 |