Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Fieldbus, 1 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation, Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in (0.97 mm) | 0.135 in (3.43 mm) | Blue, Orange and Numbered |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Polyester Tape | TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.374 in (9.50 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.374 in (9.50 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 4.5 Ohm/1000ft | 22 pF/ft (72 pF/m) | 1.2 pF/ft | 100 Ohm | 0.22 µH/ft (0.72 µH/m) | 64% | 11.6 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 5.1 Ohm/1000ft (17 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 0.039 | 0.065 dB/100ft |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C to +90°C Wet/Dry |
| Temperature Table Notes: | -40C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.75 in (95.3 mm) | 3.75 in (95.3 mm) |
| Max. Pull Tension: | 93 lbs (42 kg) |
| Bulk Cable Weight: | 67 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1581 Vertical Tray, FT4, IEEE 1202, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 336, ITC, PLTC |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Other Standard Compliance(s): | ISA/SP-50 Type A |
| Update and Revision: | Revision Number: 0.563 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2127A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129943 |
| 2127A 0065000 | Blue, Light | Reel | 5,000 ft | 612825129950 |
| 2127A 0035000 | Orange | Reel | 5,000 ft | 612825129936 |