Product Hierarchy
Product Hierarchy

2122T - Fieldbus, 12 Pr #18 Str TC, XLPO Ins, IS/OS, LSZH Jkt, 600V TC-ER




Fieldbus, 12 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH Outer Jacket, 600V TC-ER

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
SizeStrandingMaterial
187x26TC - Tinned Copper
Inner Shield
Element
Data Pair(s)

History

Update and Revision: Revision Number: 0.139 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPC
2122T 0105000Black612825129752
2122T 0103200Black612825129745
Cabling Solutions for Industrial Applications
MarineTuff Certified Instrumentation, Control and VFD Cables
MarineTuff Offshore and Marine Cable Solutions
No accessories are available for this product