Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 | 7x26 | TC - Tinned Copper |
| Material | Color Code |
|---|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) | Blue, Orange and Numbered |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Tinned Copper (TC) |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.319 in (8.10 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 7.06 Ohm/1000ft | 22 pF/ft (72 pF/m) | 1.2 pF/ft | 100 Ohm | 0.22 µH/ft (0.72 µH/m) | 64% | 8.7 Amps per Conductor |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 1.48 Ohm/1000ft (4.86 Ohm/km) |
| Nom. Insertion Loss (Attenuation) |
|---|
| 0.08 dB/100ft |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C Wet/Dry | -25°C Cold Impact -40°C to +90°C -55°C Cold Bend |
| Stationary Min. | Installation Min. |
|---|---|
| 3.19 in (81.0 mm) | 3.19 in (81.0 mm) |
| Max. Pull Tension: | 44.8 lbs (20.3 kg) |
| Bulk Cable Weight: | 51 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray, 1202, IEC 60332-3-24 |
| NEC / UL Compliance: | Article 336, TC-ER |
| AWM Compliance: | AWM I A/B II A/B, C22.2 #230 Type TC; C22.2#239 Type CIC |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.546 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2118A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129479 |
| 2118A 0065000 | Blue, Light | Reel | 5,000 ft | 612825129486 |
| 2118A 0035000 | Orange | Reel | 5,000 ft | 612825129462 |