(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Fieldbus, 20 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, CMG
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 20 | 16 | 7x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in (0.97 mm) | Blue, Orange and Numbered |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | |
| Data Pair(s) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.085 in (2.2 mm) | 1.469 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 4.2 Ohm/1000ft (14 Ohm/km) | 22 pF/ft (72 pF/m) | 100 Ohm | 0.22 µH/ft (0.72 µH/m) | 64% | 7.2 Amps per Conductor |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|
| 0.039 | 0.065 |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C to 90°C |
| Max. Pull Tension: | 1911 lbs (866.8 kg) |
| Bulk Cable Weight: | 1037 lbs/1000ft (1543 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-3-24 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC-ER |
| AWM Compliance: | AWM I A/B II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ISO/IEC Compliance: | IEC 61158-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA/SP-50 Type A |
| Update and Revision: | Revision Number: 0.174 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2115A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129400 |
| 2115A 0031000 | Orange | Reel | 1,000 ft | 612825129394 |