Product Hierarchy
Product Hierarchy

2109A - Fieldbus, 1 Pr #16 Str TC, XLPO Ins, OS, TPE Jkt, CMG




Fieldbus, 1 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, TPE Outer Jacket, CMG

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterial
Pair(s)167x24TC - Tinned Copper
Conductor Count: 2
Total Number of Pairs: 1
Insulation
ElementMaterial
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)
Color Chart
NumberColor
1Blue, Orange and Numbered
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%187x26
Tinned Copper (TC)
Outer Shield
TypeMaterial
TapeBi-Laminate (Alum+Poly)
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
TPE - Thermoplastic Elastomer0.365 in0.047 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.52 Ohm/1000ft
Capacitance
Max. Capacitance UnbalanceNom. Capacitance Conductor to Shield
1.2 pF/ft22 pF/ft
Inductance
Nominal Inductance
0.22 µH/ft
Impedance
Nominal Characteristic Impedance
120 Ohm
High Frequency (Nominal/Typical)
Nom. Insertion Loss
0.065 dB/100ft
Delay
Nominal Velocity of Propagation (VP) [%]
64%
High Frequency
Max. Insertion Loss (Attenuation)Max./Min. Input Impedance (unFitted)
0.091 dB/100ft100 Ohm
Current
ElementMax. Recommended Current [A]
Per Conductor6.1 Amps per Conductor
Voltage
DescriptionUL Voltage RatingVoltage Rating [V]
CSA CIC type TC300 V300 V RMS
Electrical Characteristics Notes: Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft
Other Electrical Characteristic 2: 31.25 KBits/sec

Temperature Range

Installation Temp Rating: -25°C
UL Temperature Rating: 90°C Wet/Dry
Operating Temperature Range: -25°C Cold Impact -40°C to +90°C -55°C Cold Bend

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 67 lbs/1000ft
Maximum Recommended Pulling Tension: 71.4 lbs
Minimum Bend Radius During Installation: 3.65 in
Minimum Minor Axis Bend Radius: 3.75 in

Standards

NEC Articles: Article 725, Article 800
NEC/(UL) Compliance: CMG, ITC, PLTC
CSA AWM Compliance: AWM I A/B II A/B, C22.2 #230 Type TC; C22.2#239 Type CIC

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 FT4 Loading
IEC Flammability: IEC 60332-3-24
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
2109A 0061000Blue, LightReel1,000 ft612825129172
2109A 0065000Blue, LightReel5,000 ft612825129189
2109A 0035000OrangeReel5,000 ft612825129165

History

Update and Revision: Revision Number: 0.662 Revision Date: 06-10-2026
Date: 2004-01-01
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product