Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Fieldbus, 50 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, CMG
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material |
|---|---|---|---|
| Pair(s) | 18 | 7x26 | TC - Tinned Copper |
| Conductor Count: | 100 |
| Material | Nominal Wall Thickness |
|---|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) | 0.032 in |
| Number | Color |
|---|---|
| 1 | Blue, Orange and Numbered |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 1.947 in | 0.12 in | Yes |
| Nominal Conductor DCR |
|---|
| 5.86 Ohm/1000ft |
| Max. Capacitance Unbalance | Nom. Capacitance Conductor to Conductor |
|---|---|
| 1.2 pF/ft | 22 pF/ft |
| Nominal Inductance |
|---|
| 0.22 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 120 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 0.039 MHz | 0.08 dB/100ft |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 64% |
| Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) |
|---|---|
| 0.091 dB/100ft | 100 Ohm |
| Element | Max. Recommended Current [A] |
|---|---|
| Per Conductor | 5.4 Amps per Conductor |
| Description | UL Voltage Rating |
|---|---|
| CSA CIC type TC | 300 V |
| Electrical Characteristics Notes: | Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
| Other Electrical Characteristic 2: | 31.25 KBits/sec |
| Installation Temp Rating: | -25°C |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -40°C to 90°C |
| Oil Resistance: | Yes |
| Bulk Cable Weight: | 1782 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 2892 lbs |
| Minimum Minor Axis Bend Radius: | 19.5 in |
| NEC Articles: | Article 725, Article 727, Article 800 |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| CEC/C(UL) Compliance: | CIC, TC |
| CSA AWM Compliance: | AWM I A/B II A/B |
| ISO/IEC Compliance: | IEC 61158-2 |
| Other Standards: | ISA/SP-50 Type A |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Oil Resistance: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEC Flammability: | IEC 60332-3-24 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 2108A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129134 |
| 2108A 0031000 | Orange | Reel | 1,000 ft | 612825129127 |
| Update and Revision: | Revision Number: 0.279 Revision Date: 06-10-2026 |