Product Hierarchy
Product Hierarchy

2106A - Fieldbus, 20 Pr #18 Str TC, XLPO Ins, IS/OS, TPE Jkt, CMG




Fieldbus, 20 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, CMG

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterial
Pair(s)187x26TC - Tinned Copper
Conductor Count: 40
Insulation
MaterialNominal Wall Thickness
XLPE - Cross-Linked Polyethylene (Thermoset)0.032 in
Color Chart
NumberColor
1Blue, Orange and Numbered
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper207x28
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper187x26
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
TPE - Thermoplastic Elastomer1.249 in0.085 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
5.86 Ohm/1000ft
Capacitance
Max. Capacitance UnbalanceNom. Capacitance Conductor to Conductor
1.2 pF/ft22 pF/ft
Inductance
Nominal Inductance
0.22 µH/ft
Impedance
Nominal Characteristic Impedance
120 Ohm
High Frequency (Nominal/Typical)
Nom. Insertion Loss
0.08 dB/100ft
Delay
Nominal Velocity of Propagation (VP) [%]
64%
High Frequency
Max. Insertion Loss (Attenuation)Max./Min. Input Impedance (unFitted)
0.091 dB/100ft100 Ohm
Current
ElementMax. Recommended Current [A]
Per Conductor5.4 Amps per Conductor
Voltage
DescriptionUL Voltage Rating
CSA CIC type TC300 V
Electrical Characteristics Notes: Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft
Other Electrical Characteristic 2: 31.25 KBits/sec

Temperature Range

Installation Temp Rating: -25°C
UL Temperature Rating: 90°C
Operating Temperature Range: -40°C to 90°C

Mechanical Characteristics

Oil Resistance: Yes
Bulk Cable Weight: 734 lbs/1000ft
Maximum Recommended Pulling Tension: 1170 lbs
Minimum Minor Axis Bend Radius: 12.5 in

Standards

NEC Articles: Article 725, Article 727, Article 800
NEC/(UL) Compliance: CMG, ITC, PLTC
CEC/C(UL) Compliance: CIC, TC
CSA AWM Compliance: AWM I A/B II A/B
ISO/IEC Compliance: IEC 61158-2
Other Standards: ISA/SP-50 Type A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-3-24
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
2106A 0061000Blue, LightReel1,000 ft612825129066
2106A 0065000Blue, LightReel5,000 ft612825129073
2106A 0031000OrangeReel1,000 ft612825129042
2106A 0035000OrangeReel5,000 ft612825129059

History

Update and Revision: Revision Number: 0.517 Revision Date: 06-10-2026
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product