(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, TPE Outer Jacket, CMG
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material |
|---|---|---|---|
| Pair(s) | 18 | 7x26 | TC - Tinned Copper |
| Conductor Count: | 2 |
| Total Number of Pairs: | 1 |
| Material |
|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) |
| Number | Color |
|---|---|
| 1 | Blue, Orange and Numbered |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 20 | 7x28 |
| Tinned Copper (TC) |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.319 in | Yes |
| Nominal Conductor DCR |
|---|
| 5.86 Ohm/1000ft |
| Max. Capacitance Unbalance | Nom. Capacitance Conductor to Conductor |
|---|---|
| 1.2 pF/ft | 22 pF/ft |
| Nominal Inductance |
|---|
| 0.22 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| Nom. Insertion Loss |
|---|
| 0.08 dB/100ft |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 64% |
| Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) |
|---|---|
| 0.091 dB/100ft | 100 Ohm |
| Element | Max. Recommended Current [A] |
|---|---|
| Per Conductor | 8.7 Amps per Conductor |
| Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| CSA CIC type TC | 300 V | 300 V RMS |
| Electrical Characteristics Notes: | Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
| Other Electrical Characteristic 2: | 31.25 KBits/sec |
| Installation Temp Rating: | -25°C |
| Installation Temperature Range: | -25°C |
| UL Temperature Rating: | 90°C Wet/Dry |
| Operating Temperature Range: | -25°C Cold Impact -40°C to +90°C -55°C Cold Bend |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 51 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 57 lbs |
| Minimum Minor Axis Bend Radius: | 3.25 in |
| NEC Articles: | Article 725, Article 727, Article 800 |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| CEC/C(UL) Compliance: | CIC, TC |
| CSA AWM Compliance: | AWM I A/B II A/B, C22.2 #230 Type TC; C22.2#239 Type CIC |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Oil Resistance: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 FT4 Loading |
| IEC Flammability: | IEC 60332-3-24 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 2100A 0065000 | Blue, Light | Reel | 5,000 ft | 612825128786 |
| 2100A 0031000 | Orange | Reel | 1,000 ft | 612825128755 |
| 2100A 0035000 | Orange | Reel | 5,000 ft | 612825128762 |
| Update and Revision: | Revision Number: 0.660 Revision Date: 06-10-2026 |