(1379)600V Control (AWM Style) Cable
(53)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(50)Vision Systems
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
(109)Electronic, 3 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket
Suitable Applications: | Electronics |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 18 AWG | 16x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.079 in (2.0 mm) | Black, White, Red |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.224 in (5.69 mm) |
Overall Cable Diameter (Nominal): | 0.224 in (5.69 mm) |
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 7.06 Ohm/1000ft | 13 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.24 in (56.9 mm) | 2.24 in (56.9 mm) |
Max. Pull Tension: | 71.5 lbs (32.4 kg) |
Bulk Cable Weight: | 30 lbs/1000ft |
Environmental Suitability: | Indoor, Indoor |
Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4 |
NEC / UL Compliance: | Article 800, CM |
AWM Compliance: | AWM 2093 |
CEC / C(UL) Compliance: | HLABCD, ACIC |
Update and Revision: | Revision Number: 0.38 Revision Date: 11-30-2023 |