Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
Fan unit especially made to fit Belden A-series, free standing cabinets. The unit can be installed horizontally inside the enclosure, fixed to the verticals. Units available with 2, 3 or 4 fans and several plug types.
| Suitable Applications: | Ventilating hot air from a cabinets lower section to the upper section. |
| Environmental Space: | Indoor |
| Rack Units: | 1U |
| On-Off Switch: | Yes |
| Cord Length: | 1.9 m |
| Material: | SPCC cold rolled steel |
| EU CE Mark: | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Packaging: | Individually packed in a box. |
| Item # | Number of Fans | Plug Type | Color |
|---|---|---|---|
| ADAF2B21 | 2 | BS 1363P | Gray |
| ADAF2B22 | 2 | BS 1363P | Black |
| ADAF2B31 | 3 | BS 1363P | Gray |
| ADAF2B32 | 3 | BS 1363P | Black |
| ADAF2B41 | 4 | BS 1363P | Gray |
| ADAF2B42 | 4 | BS 1363P | Black |
| ADAF2G21 | 2 | 16A Schuko | Gray |
| ADAF2G22 | 2 | 16A Schuko | Black |
| ADAF2G31 | 3 | 16A Schuko | Gray |
| ADAF2G32 | 3 | 16A Schuko | Black |
| ADAF2G41 | 4 | 16A Schuko | Gray |
| ADAF2G42 | 4 | 16A Schuko | Black |
| ADAF2N21 | 2 | 5-15P | Gray |
| ADAF2N22 | 2 | 5-15P | Black |
| ADAF2N31 | 3 | 5-15P | Gray |
| ADAF2N32 | 3 | 5-15P | Black |
| ADAF2N41 | 4 | 5-15P | Gray |
| ADAF2N42 | 4 | 5-15P | Black |
| Update and Revision: | Revision Number: 0.27 Revision Date: 04-08-2022 |