(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJTOW
| Suitable Applications: | Portable cordage for supplying power to appliances and tools |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper | 2.08mm2 |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.139 in (3.53 mm) | Light Blue, Brown, Green/Yellow |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.380 in (9.65 mm) |
| Overall Cable Diameter (Nominal): | 0.380 in (9.65 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 2.76 Ohm/1000ft | 15 Amps per conductor @ 30°C |
| UL Voltage Rating |
|---|
| 300 V (Type SJTOW) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.8 in (97 mm) | 3.8 in (97 mm) |
| Max. Pull Tension: | 159.9 lbs (72.53 kg) |
| Bulk Cable Weight: | 87 lbs/1000ft |
| Environmental Suitability: | Outdoor, Oil Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | SJTOW |
| AWM Compliance: | SJTOW |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Approved as water resistant, oil resistant and outdoor use. |
| Update and Revision: | Revision Number: 0.531 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19511 B59250 | Black, Matte | Reel | 250 ft | 612825127192 | C |
| Footnote: | C - CRATE REEL PUT-UP. |