Product Hierarchy
Product Hierarchy

19509 - Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SJTOW




Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJTOW

Product Overview

Suitable Applications: Portable cordage for supplying power to appliances and tools

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)318 AWG42x34BC - Bare Copper0.824mm2
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.110 in (2.79 mm)Light Blue, Brown, Green/Yellow
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.038 in (0.97 mm)0.315 in (8.00 mm)
Overall Cable Diameter (Nominal): 0.315 in (8.00 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)6.97 Ohm/1000ft7 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V (Type SJTOW)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
3.2 in (81 mm)3.2 in (81 mm)
Max. Pull Tension: 61.5 lbs (27.9 kg)
Bulk Cable Weight: 50 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Oil Resistance
Flammability / Reaction to Fire: VW-1
NEC / UL Compliance: SJTOW
AWM Compliance: SJTOW
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Approved as water resistant, oil resistant and outdoor use.

History

Update and Revision: Revision Number: 0.527 Revision Date: 05-11-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
19509 B59250Black, MatteReel250 ft612825127178C
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product