Portable Cordage, 2 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJTOW-A
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 41x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.139 in (3.53 mm) | Blue, Brown |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.348 in |
| Overall Cable Diameter (Nominal): | 0.348 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.76 Ohm/1000ft | 15 Amps per Conductor at 25ºC (10 Amps over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C Dry, 60°C Wet | -35°C To +60°C Wet/105°C Dry |
| Stationary Min. | Installation Min. |
|---|---|
| 3.48 in (88.4 mm) | 3.48 in |
| Max. Pull Tension: | 106.6 lbs (48.35 kg) |
| Bulk Cable Weight: | 62 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 400, SJTOW |
| AWM Compliance: | SJTOW |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | Oil Resistant Jacket |
| Update and Revision: | Revision Number: 0.396 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19508 B59250 | Black, Matte | Reel | 250 ft | 612825127161 | C |
| Footnote: | C - CRATE REEL PUT-UP. |