(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type STOW-A
| Suitable Applications: | Portable cordage and cordage |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 14 | 41x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.049 in (1.2 mm) | 0.173 in (4.39 mm) | Blue, Brown, Green/Yellow |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.089 in (2.3 mm) | 0.558 in (14.2 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.76 Ohm/1000ft | 18 Amps per Conductor at 25ºC (13 Amps over 50 ft) |
| 13 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -35°C To +105 °C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.58 in (142 mm) | 5.58 in (142 mm) |
| Max. Pull Tension: | 142.5 lbs (64.64 kg) |
| Bulk Cable Weight: | 150 lbs/1000ft |
| Environmental Suitability: | Outdoor, Oil Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 400, STOW |
| AWM Compliance: | STOW |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Approved as water resistant, oil resistant and outdoor use. |
| Update and Revision: | Revision Number: 0.512 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19505 B59250 | Black, Matte | Reel | 250 ft | 612825127130 | C |
| Footnote: | C - CRATE REEL PUT-UP. |