Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type STOW
| Suitable Applications: | Portable cordage and cordage |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 16 | 65x34 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.123 in (3.12 mm) | Green/Yellow, Brown, Blue |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.07 in (1.8 mm) | 0.405 in (10.3 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.4 Ohm/1000ft | 13 Amps per Conductor at 25ºC (over 50 ft) |
| 10 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -35°C To +105 °C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.05 in (103 mm) | 4.05 in (103 mm) |
| Max. Pull Tension: | 105.3 lbs (47.76 kg) |
| Bulk Cable Weight: | 84 lbs/1000ft |
| Environmental Suitability: | Outdoor, Oil Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 400, STOW |
| AWM Compliance: | STOW |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Approved as water resistant, oil resistant and outdoor use. |
| Update and Revision: | Revision Number: 0.507 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19504 B59250 | Black, Matte | Reel | 250 ft | 612825127123 | C |
| Footnote: | C - CRATE REEL PUT-UP. |