Product Hierarchy
Product Hierarchy

19500 - Portable Cordage, 2 C #18 Str BC, PVC Ins, PVC Jkt, UL Type STOW-A




Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type STOW-A

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG42x34BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.110 in (2.79 mm)Blue, Brown
Outer Shield
Material
No Shield
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.07 in (1.8 mm)0.36 in
Overall Cable Diameter (Nominal): 0.36 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
6.97 Ohm/1000ft10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C Dry, 60°C Wet-35°C To +60°C Wet/105°C Dry
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in
Max. Pull Tension: 41 lbs (19 kg)
Bulk Cable Weight: 56 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: VW-1
NEC / UL Compliance: Article 400, STOW
AWM Compliance: STOW
CEC / C(UL) Compliance: LL7874.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Oil Resistant Jacket

History

Update and Revision: Revision Number: 0.396 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
19500 B59250Black, MatteReel250 ft612825127086
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product