Portable Cordage, 2 Conductor 18AWG (41x34) Bare Copper, CPE Insulation, UL Type HPN
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 41x34 | BC - Bare Copper | 2 |
| Conductor Count: | 2 |
| Material | Nominal Wall Thickness |
|---|---|
| CPE - Chlorinated Polyethylene | 0.047 in |
| Material |
|---|
| No Shield |
| Nominal Diameter |
|---|
| 0.14 x 0.276 in |
| Type of Cordage: | HPN |
| Max. Recommended Current [A] |
|---|
| 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| 7 Amps per Conductor at 25ºC (over 50 ft) |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 1500 V AC Applied for 1 Min. | 300 V RMS |
| Electrical Characteristics Notes: | Dielectric Withstand Voltage: 1500 V AC Applied for 1 Min |
| Operating Temperature Range: | -30°C To +90 |
| Bulk Cable Weight: | 28 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 1.5 in |
| NEC/(UL) Compliance: | HPN |
| CSA AWM Compliance: | HPN |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 19405 010250 | Black | Reel | 250 ft | 612825127079 |
| 19405 0101000 | Black | Reel | 1,000 ft | 612825127062 |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Update and Revision: | Revision Number: 0.386 Revision Date: 02-03-2025 |