Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT
| Suitable Applications: | Portable cordage for supplying power to appliances and tools |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper | 2.08mm2 |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.141 in (3.58 mm) | Light Blue, Brown, Green/Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.402 in (10.2 mm) |
| Overall Cable Diameter (Nominal): | 0.402 in (10.2 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 2.76 Ohm/1000ft | 15 Amps per conductor @ 30°C |
| Nom Outer Shield DCR: | 7.37 Ohm/1000ft (24.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (Type SJT) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.0 in (100 mm) | 4.0 in (100 mm) |
| Max. Pull Tension: | 172.5 lbs (78.24 kg) |
| Bulk Cable Weight: | 97 lbs/1000ft |
| NEC / UL Compliance: | SJT |
| AWM Compliance: | SJT |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.546 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19364 010250 | Black | Reel | 250 ft | 612825127017 | C |
| Footnote: | C - CRATE REEL PUT-UP. |