(1856)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(797)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(470)VFD Cable
(149)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(84)Safety, Sound, & Security Cable
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
(3002)Modular Couplers
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
(646)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(354)Modular (Empty) Panels
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
(109)Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT
Suitable Applications: | Portable cordage and cordage |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 18 | 42x34 | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.110 in (2.79 mm) | Brown, Blue, Green/Yellow |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.05 in (1.3 mm) | 0.34 in (8.6 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
6.97 Ohm/1000ft | 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
7 Amps per Conductor at 25ºC (over 50 ft) |
UL Voltage Rating |
---|
300 V |
UL Temperature |
---|
60°C |
Stationary Min. | Installation Min. |
---|---|
3.4 in (86 mm) | 3.4 in (86 mm) |
Max. Pull Tension: | 63.9 lbs (29.0 kg) |
Bulk Cable Weight: | 66 lbs/1000ft |
Environmental Suitability: | Outdoor, Sunlight Resistance |
NEC / UL Compliance: | Article 400, SJT |
AWM Compliance: | SJT |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.507 Revision Date: 01-20-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
19362 010250 | Black | Reel | 250 ft | 612825126980 | C |
19362 010500 | Black | Reel | 500 ft | 612825126997 | C |